2021-07-13 1:24 AM
Hi,
I have a STMF32446ZE board and require an external crystal that isn't using the STLINK crystal.
For x3 ST recommend the following: NX3225GD-8.000MEXS00A-CG04874
The specs of this crystal are:
Frequency Stability ±50ppm
Frequency Tolerance ±20ppm
Load Capacitance 8pF
Operating Temperature -40°C ~ 85°C
Mounting Type Surface Mount
Size / Dimension 0.126" L x 0.098" W (3.20mm x 2.50mm)
Frequency 8 MHz
ESR (Equivalent Series Resistance) 500 Ohms
Does anyone know of a crystal that can be used?
Thanks in advance, much appreciated!
Solved! Go to Solution.
2021-07-13 3:41 AM
Hi @CLH
You can refer to STM32F446, "Table 39. HSE 4-26 MHz oscillator characteristics", Gm_crit_max equal to 1 mA/V.
Then, refer to application note AN2867 "Oscillator design guide for STM8AF/AL/S, STM32 MCUs and MPUs", especial focus on section "3.4 Oscillator transconductance" to calculate gm_crit of the crystal. Also, as mentioned in section "5 Recommended resonators for STM32 MCUs / MPUs", STM32 microcontrollers is compatible with almost all the resonators available on the market.
For the crystal selection and compatibility with your MCU, make sure that Gm_crit_max (MCU) > gm_cirt (crystal).
Bouraoui
2021-07-13 3:41 AM
Hi @CLH
You can refer to STM32F446, "Table 39. HSE 4-26 MHz oscillator characteristics", Gm_crit_max equal to 1 mA/V.
Then, refer to application note AN2867 "Oscillator design guide for STM8AF/AL/S, STM32 MCUs and MPUs", especial focus on section "3.4 Oscillator transconductance" to calculate gm_crit of the crystal. Also, as mentioned in section "5 Recommended resonators for STM32 MCUs / MPUs", STM32 microcontrollers is compatible with almost all the resonators available on the market.
For the crystal selection and compatibility with your MCU, make sure that Gm_crit_max (MCU) > gm_cirt (crystal).
Bouraoui
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.