2016-07-04 5:00 AM
We are using SPSGRF module in one of our projects. We are not really pleased with the range of this module. So far the best range we could get was less than 1 m. We are using the P2P demo software Please see below the configuration pasted from the file spirit1_appli.h. Is it a hardware issue? or a software misconfiguration issue? Please find the other details mentioned below,
SPI Clock Speed : 2MHz <code> /* Exported macro ------------------------------------------------------------*/ /* Platform definition : Uncomment the used Shield */ #define X_NUCLEO_IDS01A4 //#define X_NUCLEO_IDS01A5 #if defined(X_NUCLEO_IDS01A4) #define USE_SPIRIT1_868MHz #elif defined(X_NUCLEO_IDS01A5) #define USE_SPIRIT1_915MHz #else #error SPIRIT1 Expansion Board is undefined or unsupported #endif /* Uncomment the Link Layer features to be used */ // #define USE_AUTO_ACK // #define USE_AUTO_ACK_PIGGYBACKING // #define USE_AUTO_RETRANSMISSION #if defined(USE_AUTO_ACK)&& defined(USE_AUTO_ACK_PIGGYBACKING)&& defined(USE_AUTO_RETRANSMISSION) #define USE_STack_PROTOCOL /* LLP configuration parameters */ #define EN_AUTOACK S_ENABLE #define EN_PIGGYBACKING S_ENABLE #define MAX_RETRANSMISSIONS PKT_N_RETX_2 #else #define USE_BASIC_PROTOCOL #endif /* Uncomment the system Operating mode */ //#define USE_LOW_POWER_MODE #if defined (USE_LOW_POWER_MODE) #define LPM_ENABLE #define MCU_STOP_MODE //#define MCU_SLEEP_MODE //#define RF_STANDBY #endif /* Exported constants --------------------------------------------------------*/ /* Radio configuration parameters */ #define XTAL_OFFSET_PPM 0 #define INFINITE_TIMEOUT 0.0 #ifdef USE_SPIRIT1_433MHz #define BASE_FREQUENCY 433.0e6 #endif #ifdef USE_SPIRIT1_868MHz #define BASE_FREQUENCY 868.0e6 #endif #ifdef USE_SPIRIT1_915MHz #define BASE_FREQUENCY 915.0e6 #endif #define CHANNEL_SPACE 20e3 #define CHANNEL_NUMBER 0 #define MODULATION_SELECT FSK #define DATARATE 38400 #define FREQ_DEVIATION 20e3 #define BANDWIDTH 100E3 #define POWER_DBM 11.6 #define POWER_INDEX 7 #define RECEIVE_TIMEOUT 2000.0 /*change the value for required timeout period*/ #define RSSI_THRESHOLD -120 /* Packet configuration parameters */ #define PREAMBLE_LENGTH PKT_PREAMBLE_LENGTH_04BYTES #define SYNC_LENGTH PKT_SYNC_LENGTH_4BYTES #define CONFIG_SYNC_WORD 0xA55A5AA5 #define LENGTH_TYPE PKT_LENGTH_VAR #define LENGTH_WIDTH 7 #define CRC_MODE PKT_CRC_MODE_8BITS #define CONTROL_LENGTH PKT_CONTROL_LENGTH_0BYTES #define EN_ADDRESS S_ENABLE #define EN_FEC S_ENABLE #define EN_WHITENING S_ENABLE /* Addresses configuration parameters */ #define EN_FILT_MY_ADDRESS S_ENABLE #define CONFIG_MY_ADDRESS 0xFE #define EN_FILT_MULTICAST_ADDRESS S_ENABLE #define OONFIG_MULTICAST_ADDRESS 0xFE #define EN_FILT_BROADCAST_ADDRESS S_ENABLE #define CONFIG_BROADCAST_ADDRESS 0xFE #define CONFIG_DESTINATION_ADDRESS 0xFF #define EN_FILT_SOURCE_ADDRESS S_ENABLE #define SOURCE_ADDR_MASK 0xf0 #define SOURCE_ADDR_REF 0x47 Waiting for your reply. Thanks, Pradeep NalawadeWe’re moving the ST Community to a new platform to give you a better and more reliable community experience.