2021-06-21 9:48 AM
Run Target
Generate
Done
Generate Assets
make -f simulator/gcc/Makefile assets -j8
Reading ./application.config
Done
Post Generate
touchgfx update_project --project-file=simulator/msvs/Application.vcxproj
Done
Post Generate Target
touchgfx update_project --project-file=../STM32F769I_DISCO.ioc --platform=m7
Done
Compile
make -f ../gcc/Makefile -j8
Reading TouchGFX/application.config
Linking TouchGFX/build/bin/target.elf
Producing additional output formats...
target.hex - Combined internal+external hex
intflash.elf - Internal flash, elf debug
intflash.hex - Internal flash, hex
extflash.bin - External flash, binary
Done
Flash
make -f ../gcc/Makefile flash
Reading TouchGFX/application.config
Linking TouchGFX/build/bin/target.elf
Producing additional output formats...
target.hex - Combined internal+external hex
intflash.elf - Internal flash, elf debug
intflash.hex - Internal flash, hex
extflash.bin - External flash, binary
-------------------------------------------------------------------
STM32CubeProgrammer v2.7.0
-------------------------------------------------------------------
ST-LINK SN : 0671FF544856846687084030
ST-LINK FW : V2J37M27
Board : 32F769IDISCOVERY
Voltage : 3.23V
SWD freq : 4000 KHz
Connect mode: Normal
Reset mode : Software reset
Device ID : 0x451
Revision ID : Rev Z
Device name : STM32F76x/STM32F77x
Flash size : 2 MBytes
Device type : MCU
Device CPU : Cortex-M7
Memory Programming ...
Opening and parsing file: target.hex
File : target.hex
Size : 3180204 Bytes
Address : 0x08000000
Erasing memory corresponding to segment 0:
Erasing internal memory sectors [0 4]
Erasing memory corresponding to segment 1:
Erasing external memory sectors [0 44]
Download in Progress:
±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±±± 0%
ÛÛÛÛÛÛÛÛ 16%ÛÛÛ 23%ÛÛÛÛÛÛÛÛÛ 40%ÛÛÛÛÛÛÛÛ 56%ÛÛÛÛÛÛÛÛ 72%ÛÛÛÛÛÛÛÛ 88%Error: Unable to get core ID
Error: failed to download Segment[1]
Error: failed to download the File
Error: Unable to reset MCU!
d:/Srushty/Smart_Watch/STMProject/Tranquility_STM_project/gcc/include/flash_sections_int_ext.mk:2: recipe for target '_extflash_' failed
make[1]: *** [_extflash_] Error 1
../gcc/Makefile:53: recipe for target 'flash' failed
make: *** [flash] Error 2
Failed
Failed
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.