2020-12-28 10:12 PM
Hi Sir/Mam,
For our design we are using STM32L431CBY7TR controller which operates at both 1.8VDC and 3.3VDC. For our product we need the Low Power Modes current consumption details for both 1.8VDC and 3.3VDC for our user manual to be mentioned.
But in datasheet we found the current consumption values only for 1.8VDC, for Run mode of MR Range 2 with current consumption of 84 μA/MHz and in Standby mode for Low Power Regulator with current consumption of 0.46 μA w/ RTC.
So please provide the current consumption details for 3.3VDC for two modes Run mode with MR Range 2 and Standby mode with LPR.
Regards
Vinodh
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.