2022-05-05 5:39 PM
Are there daughter boards available for eval board to buy?
According to user manual um2198,
Two 40-pin male headers CN11 and CN12 are used to connect with memory daughterboard.
Two 60-pin male headers CN6 and CN7 can be used to connect a daughterboard or a standard wrapping board to the STM32H7x3I-EVAL Evaluation board. All GPI/Os are available on CN6 and CN7 and memory connectors on CN11 and CN12.
The space between these two connectors is defined as a standard that allows developing common daughterboards for several ST evaluation boards. The standard width between CN6 pin1 and CN7 pin1 is
2700 mils (68.58 mm).
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.