2023-03-30 5:30 AM - edited 2023-06-20 2:34 AM
The new STM32WBA series comes to complete the STM32 Wireless MCUs portfolio.
The STM32WBA series is brings designers the performance, efficiency, and security required for Bluetooth® Low Energy 5.3-enabled applications.
Certified for Bluetooth® Low Energy 5.3 protocol, this product series allows non-expert developers to easily add wireless communication to their device, at an affordable cost. Based on the Arm® Cortex®-M33 core featuring TrustZone® technology, the STM32WBA series provides a high level of security, protecting data, customer IP, keys and preventing hacks or device cloning.
The STM32WBA wireless MCU embeds 1 Mbyte of Flash memory and 128 Kbytes of RAM.
Leveraging the STM32U5 architecture, the STM32WBA series offers the same digital and analog peripherals, suitable for many applications, from industrial, to smart home and consumer markets.
STM32WBA enabling features
· Support for latest protocol
· Enhanced security
· Low-power consumption
· High output power
· Reduce bill of materials
You can find more details about this product in https://www.st.com/en/microcontrollers-microprocessors/stm32wba-series.html
If you have any question or feedback about this product, you can share it with Community. Just pay attention to add relevant topic STM32WBA.
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.