2018-04-15 8:26 PM
I porting USB host CDC class driver on stm32469-disco. And then plug in USB device have two configuration as below.
But driver only enumerate first configuration. How to enumerate 2nd configuration of USB device? Thanks.
Bus 002 Device 005: ID 0bda:8152 Realtek Semiconductor Corp.
Device Descriptor: bLength 18 bDescriptorType 1 bcdUSB 2.10 bDeviceClass 0 (Defined at Interface level) bDeviceSubClass 0 bDeviceProtocol 0 bMaxPacketSize0 64 idVendor 0x0bda Realtek Semiconductor Corp. idProduct 0x8152 bcdDevice 20.00 iManufacturer 1 Realtek iProduct 2 USB 10/100 LAN iSerial 3 00E04C36108B bNumConfigurations 2 Configuration Descriptor: bLength 9 bDescriptorType 2 wTotalLength 39 bNumInterfaces 1 bConfigurationValue 1 iConfiguration 0 bmAttributes 0xa0 (Bus Powered) Remote Wakeup MaxPower 100mA Interface Descriptor: bLength 9 bDescriptorType 4 bInterfaceNumber 0 bAlternateSetting 0 bNumEndpoints 3 bInterfaceClass 255 Vendor Specific Class bInterfaceSubClass 255 Vendor Specific Subclass bInterfaceProtocol 0 iInterface 0 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x81 EP 1 IN bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x02 EP 2 OUT bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x83 EP 3 IN bmAttributes 3 Transfer Type Interrupt Synch Type None Usage Type Data wMaxPacketSize 0x0002 1x 2 bytes bInterval 8 Configuration Descriptor: bLength 9 bDescriptorType 2 wTotalLength 80 bNumInterfaces 2 bConfigurationValue 2 iConfiguration 0 bmAttributes 0xa0 (Bus Powered) Remote Wakeup MaxPower 100mA Interface Descriptor: bLength 9 bDescriptorType 4 bInterfaceNumber 0 bAlternateSetting 0 bNumEndpoints 1 bInterfaceClass 2 Communications bInterfaceSubClass 6 Ethernet Networking bInterfaceProtocol 0 iInterface 5 CDC Communications Control CDC Header: bcdCDC 1.10 CDC Union: bMasterInterface 0 bSlaveInterface 1 CDC Ethernet: iMacAddress 3 00E04C36108B bmEthernetStatistics 0x00000000 wMaxSegmentSize 1514 wNumberMCFilters 0x0000 bNumberPowerFilters 0 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x83 EP 3 IN bmAttributes 3 Transfer Type Interrupt Synch Type None Usage Type Data wMaxPacketSize 0x0010 1x 16 bytes bInterval 8 Interface Descriptor: bLength 9 bDescriptorType 4 bInterfaceNumber 1 bAlternateSetting 0 bNumEndpoints 0 bInterfaceClass 10 CDC Data bInterfaceSubClass 0 Unused bInterfaceProtocol 0 iInterface 0 Interface Descriptor: bLength 9 bDescriptorType 4 bInterfaceNumber 1 bAlternateSetting 1 bNumEndpoints 2 bInterfaceClass 10 CDC Data bInterfaceSubClass 0 Unused bInterfaceProtocol 0 iInterface 4 Ethernet Data Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x81 EP 1 IN bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0 Endpoint Descriptor: bLength 7 bDescriptorType 5 bEndpointAddress 0x02 EP 2 OUT bmAttributes 2 Transfer Type Bulk Synch Type None Usage Type Data wMaxPacketSize 0x0200 1x 512 bytes bInterval 0Binary Object Store Descriptor: bLength 5 bDescriptorType 15 wTotalLength 12 bNumDeviceCaps 1 USB 2.0 Extension Device Capability: bLength 7 bDescriptorType 16 bDevCapabilityType 2 bmAttributes 0x00000002 Link Power Management (LPM) SupportedDevice Status: 0x0000 (Bus Powered)We’re moving the ST Community to a new platform to give you a better and more reliable community experience.