2026-04-01 7:56 AM
Dear All,
I generated the code after configuring the STM32MP257F on CubeMX, however, after opening the generated project on STMCubeIDE and building it yield errors. I don't get why. Please Help.
Here is the complete error report shown on IDE:
16:38:45 **** Incremental Build of configuration Debug for project hrt-mc-stm32mp2_CM33 ****
make -j8 all
arm-none-eabi-gcc "../OPENAMP/mbox_ipcc.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"OPENAMP/mbox_ipcc.d" -MT"OPENAMP/mbox_ipcc.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "OPENAMP/mbox_ipcc.o"
arm-none-eabi-gcc "../OPENAMP/open_amp.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"OPENAMP/open_amp.d" -MT"OPENAMP/open_amp.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "OPENAMP/open_amp.o"
arm-none-eabi-gcc "../OPENAMP/rsc_table.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"OPENAMP/rsc_table.d" -MT"OPENAMP/rsc_table.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "OPENAMP/rsc_table.o"
arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/system/generic/condition.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/condition.d" -MT"Middlewares/Third_Party/OpenAMP/condition.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/condition.o"
arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/device.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/device.d" -MT"Middlewares/Third_Party/OpenAMP/device.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/device.o"
arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/dma.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/dma.d" -MT"Middlewares/Third_Party/OpenAMP/dma.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/dma.o"
arm-none-eabi-gcc "C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/init.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/init.d" -MT"Middlewares/Third_Party/OpenAMP/init.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/init.o"
../OPENAMP/mbox_ipcc.c:36:1: warning: "/*" within comment [-Wcomment]
36 | /* Includes ------------------------------------------------------------------*/
|
arm-none-eabi-gcc "C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/io.c" -mcpu=cortex-m33 -std=gnu11 -g3 -DDEBUG -DUSE_FULL_LL_DRIVER -DNO_ATOMIC_64_SUPPORT -DMETAL_INTERNAL -DMETAL_MAX_DEVICE_REGIONS=2 -DVIRTIO_SLAVE_ONLY -DCORE_CM33 -DUSE_HAL_DRIVER -DSTM32MP257Fxx -c -I../Core/Inc -I"C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include" -I../OPENAMP -I../../Drivers/STM32MP2xx_HAL_Driver/Inc -I../../Drivers/STM32MP2xx_HAL_Driver/Inc/Legacy -I../../Utilities/ResourcesManager -I../../Drivers/CMSIS/Device/ST/STM32MP2xx/Include -I../../Middlewares/Third_Party/OpenAMP/virtual_driver -I../../Drivers/CMSIS/Include -O0 -ffunction-sections -fdata-sections -Wall -fstack-usage -fcyclomatic-complexity -MMD -MP -MF"Middlewares/Third_Party/OpenAMP/io.d" -MT"Middlewares/Third_Party/OpenAMP/io.o" --specs=nano.specs -mfpu=fpv5-sp-d16 -mfloat-abi=hard -mthumb -o "Middlewares/Third_Party/OpenAMP/io.o"
In file included from C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/open_amp.h:11,
from ../OPENAMP/openamp.h:25,
from ../OPENAMP/mbox_ipcc.c:37:
C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/rpmsg.h:15:10: fatal error: metal/compiler.h: No such file or directory
15 | #include <metal/compiler.h>
| ^~~~~~~~~~~~~~~~~~
compilation terminated.
In file included from C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/open_amp.h:11,
from ../OPENAMP/openamp.h:25,
from ../OPENAMP/open_amp.c:21:
C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/rpmsg.h:15:10: fatal error: metal/compiler.h: No such file or directory
15 | #include <metal/compiler.h>
| ^~~~~~~~~~~~~~~~~~
compilation terminated.
In file included from C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/open_amp.h:11,
from ../OPENAMP/openamp.h:25,
from ../OPENAMP/rsc_table.h:23,
from ../OPENAMP/rsc_table.c:40:
C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/open-amp/lib/include/openamp/rpmsg.h:15:10: fatal error: metal/compiler.h: No such file or directory
15 | #include <metal/compiler.h>
| ^~~~~~~~~~~~~~~~~~
compilation terminated.
make: *** [OPENAMP/subdir.mk:28: OPENAMP/mbox_ipcc.o] Error 1
make: *** Waiting for unfinished jobs....
make: *** [OPENAMP/subdir.mk:28: OPENAMP/open_amp.o] Error 1
C:/Users/Foto/Battery Dynamics GmbH/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/system/generic/condition.c:12:10: fatal error: metal/condition.h: No such file or directory
12 | #include <metal/condition.h>
| ^~~~~~~~~~~~~~~~~~~
compilation terminated.
make: *** [OPENAMP/subdir.mk:28: OPENAMP/rsc_table.o] Error 1
make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:76: Middlewares/Third_Party/OpenAMP/condition.o] Error 1
C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/dma.c:7:10: fatal error: metal/errno.h: No such file or directory
7 | #include <metal/errno.h>
| ^~~~~~~~~~~~~~~
compilation terminated.
make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:80: Middlewares/Third_Party/OpenAMP/dma.o] Error 1
C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/init.c:8:10: fatal error: metal/sys.h: No such file or directory
8 | #include <metal/sys.h>
| ^~~~~~~~~~~~~
compilation terminated.
C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/io.c:8:10: fatal error: metal/errno.h: No such file or directory
8 | #include <metal/errno.h>
| ^~~~~~~~~~~~~~~
compilation terminated.
make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:82: Middlewares/Third_Party/OpenAMP/init.o] Error 1
C:/Users/Foto/80 Students - Documents/83 Data/2025-05 MA Swain/17_WS/STM32MP/IOC/Middlewares/Third_Party/OpenAMP/libmetal/lib/device.c:8:10: fatal error: metal/assert.h: No such file or directory
8 | #include <metal/assert.h>
| ^~~~~~~~~~~~~~~~
compilation terminated.
make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:84: Middlewares/Third_Party/OpenAMP/io.o] Error 1
make: *** [Middlewares/Third_Party/OpenAMP/subdir.mk:78: Middlewares/Third_Party/OpenAMP/device.o] Error 1
"make -j8 all" terminated with exit code 2. Build might be incomplete.
16:38:46 Build Failed. 17 errors, 1 warnings. (took 1s.108ms)
A quick help would be appreciated.
regards
Amit Ranjan Swain
2026-04-10 12:02 AM
Hello @Amit_RS,
If libmetal is present in your source tree, I would recommand to be sure that it is also in your project path.
BR,
Christophe
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.