2024-09-05 7:31 PM
Why this mouse report descriptor is working on nRF52 Nordic Semiconductor hardware and give driver error after BLE HID Bluetooth connection on STM32wb55?
[Keyboard report descriptor from nRF52 is working OK].
Report Descriptor should be not dependent from hardware!
// FROM nRF52 NORDIC - ble_hid_mouse_pca10040_s132 example:
static uint8_t report_mouse[] = {
0x05, 0x01, // Usage Page (Generic Desktop)
0x09, 0x02, // Usage (Mouse)
0xA1, 0x01, // Collection (Application)
// Report ID 1: Mouse buttons + scroll/pan
0x85, 0x01, // Report Id 1
0x09, 0x01, // Usage (Pointer)
0xA1, 0x00, // Collection (Physical)
0x95, 0x05, // Report Count (3)
0x75, 0x01, // Report Size (1)
0x05, 0x09, // Usage Page (Buttons)
0x19, 0x01, // Usage Minimum (01)
0x29, 0x05, // Usage Maximum (05)
0x15, 0x00, // Logical Minimum (0)
0x25, 0x01, // Logical Maximum (1)
0x81, 0x02, // Input (Data, Variable, Absolute)
0x95, 0x01, // Report Count (1)
0x75, 0x03, // Report Size (3)
0x81, 0x01, // Input (Constant) for padding
0x75, 0x08, // Report Size (8)
0x95, 0x01, // Report Count (1)
0x05, 0x01, // Usage Page (Generic Desktop)
0x09, 0x38, // Usage (Wheel)
0x15, 0x81, // Logical Minimum (-127)
0x25, 0x7F, // Logical Maximum (127)
0x81, 0x06, // Input (Data, Variable, Relative)
0x05, 0x0C, // Usage Page (Consumer)
0x0A, 0x38, 0x02, // Usage (AC Pan)
0x95, 0x01, // Report Count (1)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0xC0, // End Collection (Physical)
// Report ID 2: Mouse motion
0x85, 0x02, // Report Id 2
0x09, 0x01, // Usage (Pointer)
0xA1, 0x00, // Collection (Physical)
0x75, 0x0C, // Report Size (12)
0x95, 0x02, // Report Count (2)
0x05, 0x01, // Usage Page (Generic Desktop)
0x09, 0x30, // Usage (X)
0x09, 0x31, // Usage (Y)
0x16, 0x01, 0xF8, // Logical maximum (2047)
0x26, 0xFF, 0x07, // Logical minimum (-2047)
0x81, 0x06, // Input (Data, Variable, Relative)
0xC0, // End Collection (Physical)
0xC0, // End Collection (Application)
// Report ID 3: Advanced buttons
0x05, 0x0C, // Usage Page (Consumer)
0x09, 0x01, // Usage (Consumer Control)
0xA1, 0x01, // Collection (Application)
0x85, 0x03, // Report Id (3)
0x15, 0x00, // Logical minimum (0)
0x25, 0x01, // Logical maximum (1)
0x75, 0x01, // Report Size (1)
0x95, 0x01, // Report Count (1)
0x09, 0xCD, // Usage (Play/Pause)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0x0A, 0x83, 0x01, // Usage (AL Consumer Control Configuration)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0x09, 0xB5, // Usage (Scan Next Track)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0x09, 0xB6, // Usage (Scan Previous Track)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0x09, 0xEA, // Usage (Volume Down)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0x09, 0xE9, // Usage (Volume Up)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0x0A, 0x25, 0x02, // Usage (AC Forward)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0x0A, 0x24, 0x02, // Usage (AC Back)
0x81, 0x06, // Input (Data,Value,Relative,Bit Field)
0xC0 // End Collection
};
2024-09-20 11:06 AM
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.