2019-03-21 8:06 PM
2019-03-22 10:44:08,257 [1] INFO TouchGFXDesigner.App: Logging configured
2019-03-22 10:44:08,270 [1] INFO TouchGFXDesigner.MainView: Application started
2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Username: ss
2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Designer version: 4.10.0
2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Designer installation path: F:\TouchGFX\4.10.0\designer
2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Windows version: Microsoft Windows NT 6.1.7601 Service Pack 1
2019-03-22 10:44:08,271 [1] INFO TouchGFXDesigner.MainView: Current culture: zh-CN
2019-03-22 10:44:08,291 [1] INFO TouchGFXDesigner.MainView: Current culture time seperator: :
2019-03-22 10:44:08,291 [1] INFO TouchGFXDesigner.MainView: Current culture date seperator: /
2019-03-22 10:44:08,292 [1] INFO TouchGFXDesigner.MainView: Installed .NET version(s): v2.0.50727 2.0.50727.5420 SP2v3.0 3.0.30729.5420 SP2v3.5 3.5.30729.5420 SP1v4 (Client 4.7.03062 Full 4.7.03062 ) v4.0 (Client 4.0.0.0 )
2019-03-22 10:44:10,440 [1] WARN TouchGFXPackages.AvailablePackages: Unable to read C:\Users\ss\AppData\Roaming\TouchGFX-4.10.0\Downloads\STM32F429_DISCO\1.1.0\STM32F429_DISCO-1.1.0.tpa - Skipping
2019-03-22 10:44:11,685 [1] ERROR TouchGFXDesigner.App: 无法对 null 引用执行�?行时绑定
Microsoft.CSharp.RuntimeBinder.RuntimeBinderException: 无法对 null 引用执行�?行时绑定
在 CallSite.Target(Closure , CallSite , Object , String )
在 System.Dynamic.UpdateDelegates.UpdateAndExecute2[T0,T1,TRet](CallSite site, T0 arg0, T1 arg1)
在 TouchGFXDomainModel.LoadSave.Update.UpdateSerial.GetSerialVersion(String path)
在 TouchGFXDesigner.Load.ApplicationLoader.Load(String path)
在 TouchGFXDesigner.MainViewModel.LoadApplication(LoadApplicationEvent loadApplicationEvent)
在 ApplicationEvents.ApplicationEvent.Raise[T](T args)
在 TouchGFXDesigner.MainViewModel.ViewLoaded(FileInfo file)
在 TouchGFXDesigner.MainView.MainView_OnLoaded(Object sender, RoutedEventArgs e)
在 System.Windows.RoutedEventHandlerInfo.InvokeHandler(Object target, RoutedEventArgs routedEventArgs)
在 System.Windows.EventRoute.InvokeHandlersImpl(Object source, RoutedEventArgs args, Boolean reRaised)
在 System.Windows.UIElement.RaiseEventImpl(DependencyObject sender, RoutedEventArgs args)
在 System.Windows.UIElement.RaiseEvent(RoutedEventArgs e)
在 System.Windows.BroadcastEventHelper.BroadcastEvent(DependencyObject root, RoutedEvent routedEvent)
在 System.Windows.BroadcastEventHelper.BroadcastLoadedEvent(Object root)
在 MS.Internal.LoadedOrUnloadedOperation.DoWork()
在 System.Windows.Media.MediaContext.FireLoadedPendingCallbacks()
在 System.Windows.Media.MediaContext.FireInvokeOnRenderCallbacks()
在 System.Windows.Media.MediaContext.RenderMessageHandlerCore(Object resizedCompositionTarget)
在 System.Windows.Media.MediaContext.RenderMessageHandler(Object resizedCompositionTarget)
在 System.Windows.Threading.ExceptionWrapper.InternalRealCall(Delegate callback, Object args, Int32 numArgs)
在 System.Windows.Threading.ExceptionWrapper.TryCatchWhen(Object source, Delegate callback, Object args, Int32 numArgs, Delegate catchHandler)
2019-03-22 10:46:18,888 [1] ERROR TouchGFXDesigner.App: 无法对 null 引用执行�?行时绑定
Microsoft.CSharp.RuntimeBinder.RuntimeBinderException: 无法对 null 引用执行�?行时绑定
在 CallSite.Target(Closure , CallSite , Object , String )
在 System.Dynamic.UpdateDelegates.UpdateAndExecute2[T0,T1,TRet](CallSite site, T0 arg0, T1 arg1)
在 TouchGFXDomainModel.LoadSave.Update.UpdateSerial.GetSerialVersion(String path)
在 TouchGFXDesigner.Load.ApplicationLoader.Load(String path)
在 TouchGFXDesigner.MainViewModel.LoadApplication(LoadApplicationEvent loadApplicationEvent)
在 ApplicationEvents.ApplicationEvent.Raise[T](T args)
在 TouchGFXDesigner.MainViewModel.ViewLoaded(FileInfo file)
在 TouchGFXDesigner.MainView.MainView_OnLoaded(Object sender, RoutedEventArgs e)
在 System.Windows.RoutedEventHandlerInfo.InvokeHandler(Object target, RoutedEventArgs routedEventArgs)
在 System.Windows.EventRoute.InvokeHandlersImpl(Object source, RoutedEventArgs args, Boolean reRaised)
在 System.Windows.UIElement.RaiseEventImpl(DependencyObject sender, RoutedEventArgs args)
在 System.Windows.UIElement.RaiseEvent(RoutedEventArgs e)
在 System.Windows.BroadcastEventHelper.BroadcastEvent(DependencyObject root, RoutedEvent routedEvent)
在 System.Windows.BroadcastEventHelper.BroadcastLoadedEvent(Object root)
在 MS.Internal.LoadedOrUnloadedOperation.DoWork()
在 System.Windows.Media.MediaContext.FireLoadedPendingCallbacks()
在 System.Windows.Media.MediaContext.FireInvokeOnRenderCallbacks()
在 System.Windows.Media.MediaContext.RenderMessageHandlerCore(Object resizedCompositionTarget)
在 System.Windows.Media.MediaContext.RenderMessageHandler(Object resizedCompositionTarget)
在 System.Windows.Threading.ExceptionWrapper.InternalRealCall(Delegate callback, Object args, Int32 numArgs)
在 System.Windows.Threading.ExceptionWrapper.TryCatchWhen(Object source, Delegate callback, Object args, Int32 numArgs, Delegate catchHandler)
2019-03-22 10:46:20,071 [9] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True
2019-03-22 10:46:20,071 [10] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True
2019-03-22 10:46:20,071 [8] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True
2019-03-22 10:46:20,072 [7] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True
2019-03-22 10:46:20,072 [6] INFO TouchGFXPackages.FileDownloader: Take operation was canceled. IsCancellationRequested=True
2019-03-22 10:46:20,081 [1] INFO TouchGFXDesigner.MainView: Application closed
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.