2016-05-27 2:48 AM
http://www.st.com/resource/en/programming_manual/dm00237416.pdf
features a floating point unit (FPU) which supports ARM® double-precision and single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances the application security.Some STM32F7 features
:- Up to 2 MB of Flash memory- Up 512 KB of SRAMckup SRAM- ST’s Chrom-ART Accelerator™ and a hardware JPEG accelerator for high-speed graphics rendering- Support for - Support for - professional graphics library and development tools- Support for USB2.0 with OTG- HDMI-CEC, a camera interface, and dual-mode Quad-SPI interface- Multiple 16- and 32-bit timers and 12-bit 2MSPS ADCs- Audio features including 12-bit DACs, I2S, DFSDM, and an S/PDIF receiver.http://www.st.com/content/st_com/en/about/media-center/press-item.html/n3822.html
http://www.st.com/content/st_com/en/about/media-center/press-item.html/n3822.html
To give better visibility on the answered topics, please click on Accept as Solution on the reply which solved your issue or answered your question.
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.