2010-09-07 12:44 AM
how to interface 3V3 pins with 5 V logic ?
2011-05-17 5:05 AM
It's a universal topic, try Googling.
Depends on the type of logic you are interfacing to (VOL/VOH/VIL/VIH), you can add buffering logic, or resistor networks, or use open-collector outputs and pull ups. Some of the STM32 pins are 5V tolerant, check the TRM.2011-05-17 5:05 AM
As clive1 says, a direct connection may be acceptable - see the datasheets of all devices concerned.
In extremis, specific logic-level translator chips are available. Here's a couple of App Notes from NXP which might be helpful:http://ics.nxp.com/support/documents/interface/pdf/an10441.pdf
http://ics.nxp.com/support/documents/interface/pdf/an97055.pdf
2011-05-17 5:05 AM
As clive1 says, a direct connection may be acceptable - see the datasheets of all devices concerned.
In extremis, specific logic-level translator chips are available. Here's a couple of App Notes from NXP which might be helpful:http://ics.nxp.com/support/documents/interface/pdf/an10441.pdf
http://ics.nxp.com/support/documents/interface/pdf/an97055.pdf
2011-05-17 5:06 AM
... as Texas Instruments calls them:
http://focus.ti.com/lit/ml/scyb018d/scyb018d.pdf
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.