2021-05-10 7:34 AM
In project i use external library without source and result is hardfault . I test many combinantion optimize and other flags, nothing helps.
_ZN2MI7Version25getVersionDetailsAsStringEPcj:
08002df0: push {r4, r5, r6, lr}
08002df2: ldr r4, [pc, #148]
08002df4: ldr r2, [pc, #148]
08002df6: ldr r3, [pc, #152]
08002df8: sub sp, #24
08002dfa: add r4, pc
08002dfc: str r4, [sp, #4]
08002dfe: ldr r4, [pc, #148]
08002e00: add r2, pc
08002e02: str r2, [sp, #12]
08002e04: add r3, pc
08002e06: add r4, pc
08002e08: ldr r2, [pc, #140]
08002e0a: str r4, [sp, #20]
08002e0c: ldr r2, [r3, r2]
08002e0e: ldr r4, [pc, #140]
08002e10: ldr r2, [r2, #0] <<<< HARDFAULT HERE OR NEXT
08002e12: str r2, [sp, #0]
08002e14: ldr r4, [r3, r4]
08002e16: ldr r2, [pc, #136]
08002e18: ldr r4, [r4, #0]
08002e1a: str r4, [sp, #8]
08002e1c: ldr r2, [r3, r2]maybe allign trouble or? I need some idea. When use external .a file need ld file be changed ?
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.