2019-05-01 8:07 AM
Can somebody recommend an O-ring for the LPS33HW?
Supplier, vendor, part number? Any of those would be helpful.
Specifications for the O-ring are in DT0096, 1.15mm inner diameter, 1.0mm thickness.
2019-05-01 1:52 PM
for a start, I would try Mc-Master Carr
2019-05-01 2:30 PM
ID,
mmOD,
mmHardnessSpecifications MetTemperature
Range,°FColorPkg.
Qty.Pkg.
1 mm Wide
13Durometer 70A (Medium)ASTM D2000, SAE J200-20° to 250°Black509262K108$4.46
Oil-Resistant Buna-N O-Ring, 1 mm Wide, 1 mm ID
Packs of 50
ADD TO ORDER
In stock
another source possibly:
http://catalog.daemar.com/item/buna-o-rings-nitrile/o-ring-size-metric/1-15-1mm
2019-05-02 6:14 AM
This part meets the specification.
http://catalog.daemar.com/item/buna-o-rings-nitrile/o-ring-size-metric/1-15-1mm
Thanks,
Peter
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.