2020-04-30 4:37 AM
Dear All ,
SPC5Studio updated components are available (56,57 on 58)
more information on http://download.spc5studio.com/
New or updated components
RLA 1.13.0
SPC58xHxx (cut2) :
Header file update
Add support for networking test
Add package eTQFP144, eLQFP176 and FPBGA302 to the Platform Component
Add HyperRAM, HyperFLASH and CANnelloni test support for test framework component
SPC582Bxx, SPC584Bxx, SPC58ECxx:
input channel support for I2S driver
SPC58x:
16 bit register address for I2C driver
SPC56x, SPC57x, SPC58x:
Add selection of C or C++ linker in Platform component
GTM 1.13.1
Enable ATOM2 for SPC572Lxx
ILi9341 1.5.0
LCD can be directly drived with an HW DSPI
BCM 1.0
SPC58xHxx (cut2) :
Add Broadcom support in TestFramework for DVK
Best Regards
Erwan
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.