cancel
Showing results for 
Search instead for 
Did you mean: 

aek-usb-2typec1

Max VIZZINI
ST Employee

First AEK- baby! :face_with_tears_of_joy:

0690X000009XjSqQAK.jpg

AEK-USB-2TYPEC1

USB Type-C™ and Power Delivery dual port interface board with automotive grade STUSB1702Y USB Type-C controller

Features

  • Both ports acting as Provider role
  • Type-C attach and cable orientation detection
  • High voltage protections on VBUS and CC lines
  • VBUS switch gate drivers
  • VBUS monitoring and discharge path
  • A current sensing circuit for each port on VBUS line
  • Power connector to interface with external power boards (not included)
  • Total board dimensions: 85 mm x 81 mm
This discussion is locked. Please start a new topic to ask your question.
1 REPLY 1
alessandro Troisi
Associate

​great!

Announcement

We’re moving the ST Community to a new platform to give you a better and more reliable community experience.