2020-08-27 1:02 AM
Operating System: Windows 10 Pro 64-bit (10.0, Build 17134) (17134.rs4_release.180410-1804)
Language: English (Regional Setting: English)
System Manufacturer: Dell Inc.
System Model: Latitude E6430
BIOS: A18 (type: UEFI)
Processor: Intel(R) Core(TM) i7-3540M CPU @ 3.00GHz (4 CPUs), ~3.0GHz
Memory: 4096MB RAM
Available OS Memory: 4002MB RAM
Page File: 4149MB used, 1260MB available
Windows Dir: C:\WINDOWS
DirectX Version: DirectX 12
DX Setup Parameters: Not found
User DPI Setting: 96 DPI (100 percent)
System DPI Setting: 96 DPI (100 percent)
DWM DPI Scaling: Disabled
Miracast: Available, with HDCP
Microsoft Graphics Hybrid: Not Supported
DxDiag Version: 10.00.17134.0001 64bit Unicode
------------
DxDiag Notes
------------
Display Tab 1: No problems found.
Sound Tab 1: No problems found.
Input Tab: No problems found.
--------------------
DirectX Debug Levels
--------------------
Direct3D: 0/4 (retail)
DirectDraw: 0/4 (retail)
DirectInput: 0/5 (retail)
DirectMusic: 0/5 (retail)
DirectPlay: 0/9 (retail)
DirectSound: 0/5 (retail)
DirectShow: 0/6 (retail)
---------------
Display Devices
---------------
Card name: Intel(R) HD Graphics 4000
Manufacturer: Intel Corporation
Chip type: Intel(R) HD Graphics Family
DAC type: Internal
Device Type: Full Device (POST)
Device Key: Enum\PCI\VEN_8086&DEV_0166&SUBSYS_05341028&REV_09
Device Status: 0180200A [DN_DRIVER_LOADED|DN_STARTED|DN_DISABLEABLE|DN_NT_ENUMERATOR|DN_NT_DRIVER]
Device Problem Code: No Problem
Driver Problem Code: Unknown
Display Memory: 1792 MB
Dedicated Memory: 0 MB
Shared Memory: 1792 MB
Current Mode: 1366 x 768 (32 bit) (40Hz)
HDR Support: Not Supported
Display Topology: Internal
Display Color Space: DXGI_COLOR_SPACE_RGB_FULL_G22_NONE_P709
Color Primaries: Red(0.640148,0.330578), Green(0.300305,0.600109), Blue(0.149914,0.060070), White Point(0.313000,0.329602)
Display Luminance: Min Luminance = 0.500000, Max Luminance = 270.000000, MaxFullFrameLuminance = 270.000000
Monitor Name: Generic PnP Monitor
Monitor Model: unknown
Monitor Id: AUO193C
Native Mode: 1366 x 768(p) (60.067Hz)
Output Type: Internal
Monitor Capabilities: HDR Not Supported
Display Pixel Format: DISPLAYCONFIG_PIXELFORMAT_32BPP
Advanced Color: Not Supported
Driver Name: igdumdim64.dll,igd10iumd64.dll,igd10iumd64.dll
Driver File Version: 10.18.0010.4303 (English)
Driver Version: 10.18.10.4303
DDI Version: 11.2
Feature Levels: 11_0,10_1,10_0,9_3,9_2,9_1
Driver Model: WDDM 1.3
Graphics Preemption: DMA
Compute Preemption: Thread group
Miracast: Supported
Hybrid Graphics GPU: Integrated
Power P-states: Not Supported
Virtualization: Not Supported
Block List: No Blocks
Catalog Attributes: N/A
Driver Attributes: Final Retail
Driver Date/Size: 10/8/2015 3:00:00 AM, 11053048 bytes
WHQL Logo'd: Yes
WHQL Date Stamp: Unknown
Device Identifier: {D7B78E66-4226-11CF-5763-3E25B4C2C735}
Vendor ID: 0x8086
Device ID: 0x0166
SubSys ID: 0x05341028
Revision ID: 0x0009
Driver Strong Name: oem40.inf:5f63e5341859ec8c:iIVBM_w10:10.18.10.4303:pci\ven_8086&dev_0166
Rank Of Driver: 00D12001
Video Accel: ModeMPEG2_A ModeMPEG2_C ModeWMV9_C ModeVC1_C
2020-08-27 6:56 AM
Clearly a program bug. It pops up here occasionally.
I think someone said deleting the Drivers folder got it to work. Might try that.
Backup your program first.
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.