cancel
Showing results for 
Search instead for 
Did you mean: 

STM32U3 workshop and hands-on

Frantz LEFRERE
ST Employee

The STM32U3 series offers greater power efficiency in run mode compared to previous product generations. It is the first STM32 based on a near-threshold design, which drastically reduces the dynamic consumption of the final application. 

With industry-leading energy efficiency, the series achieves an impressive 117 CoreMark/mW and a best-in-class static mode of less than 2 µA. 

Built on an Arm® Cortex®-M33 core with TrustZone, the STM32U3 series provides extended memory options with up to 256 Kbytes of RAM and 1 Mbyte of flash dual bank memory. It supports a temperature range from -40 °C to +105 °C. 

What you'll learn

  • Get an overview of the new STM32U3 series 
  • Explore the market-leading near-threshold technology it incorporates 
  • Learn about advanced security options available 
  • Discover how the STM32U3 MCUs offer versatile peripherals without compromising cost efficiency 
  • Practical hands-on experience using the NUCLEO-U385RG-Q 

Ready to get started?

The videos are available at our YouTube playlist embedded below, or at the URL: 
https://www.youtube.com/playlist?list=PLTJzs51NlEIDfdE5I2CAp_4H9pApH6Ujs 


https://www.youtube.com/playlist?list=PLTJzs51NlEIAHFfePhKJPsnWvT5XidJuU 

 
Join the discussion 

Share your thoughts, ask questions, and engage with fellow developers. Our experts are active in this post and they are excited to hear your feedback.

Additional resources

Announcement

We’re moving the ST Community to a new platform to give you a better and more reliable community experience.