2019-07-03 1:17 AM
When loading the device tree below, I see the soundcard in alsa. But I don't see any clock out for the microphones, and I can't record from this device. The devices tree is almost a 1 to 1 copy of the example.
What small thing do I over look?
Arecord -L output
null
Discard all samples (playback) or generate zero samples (capture)
pulse
PulseAudio Sound Server
default
Default ALSA Output (currently PulseAudio Sound Server)
sysdefault:CARD=smartMic
smartMic,
Default Audio DeviceArecord --dump-hw-params -f dat
Recording WAVE 'stdin' : Signed 16 bit Little Endian, Rate 48000 Hz, Stereo
HW Params of device "sysdefault:CARD=smartMic":
--------------------
ACCESS: MMAP_INTERLEAVED MMAP_NONINTERLEAVED MMAP_COMPLEX RW_INTERLEAVED RW_NONINTERLEAVED
FORMAT: S8 U8 S16_LE S16_BE U16_LE U16_BE S24_LE S24_BE U24_LE U24_BE S32_LE S32_BE U32_LE U32_BE FLOAT_LE FLOAT_BE FLOAT64_LE FLOAT64_BE MU_LAW A_LAW IMA_ADPCM S24_3LE S24_3BE U24_3LE U24_3BE S20_3LE S20_3BE U20_3LE U20_3BE S18_3LE S18_3BE U18_3LE U18_3BE
SUBFORMAT: STD
SAMPLE_BITS: [4 64]
FRAME_BITS: [4 640000]
CHANNELS: [1 10000]
RATE: [4000 4294967295)
PERIOD_TIME: (31 64000]
PERIOD_SIZE: (0 274877907)
PERIOD_BYTES: (0 4294967295)
PERIODS: (0 4294967295]
BUFFER_TIME: [1 4294967295]
BUFFER_SIZE: [1 1649267441]
BUFFER_BYTES: [1 4294967295]
TICK_TIME: ALL
--------------------
arecord: set_params:1403: Unable to install hw params:
ACCESS: RW_INTERLEAVED
FORMAT: S16_LE
SUBFORMAT: STD
SAMPLE_BITS: 16
FRAME_BITS: 32
CHANNELS: 2
RATE: 48000
PERIOD_TIME: 16000
PERIOD_SIZE: 768
PERIOD_BYTES: 3072
PERIODS: 6
BUFFER_TIME: 96000
BUFFER_SIZE: 4608
BUFFER_BYTES: 18432
TICK_TIME: 0Soundcard config:
sound_card {
compatible = "audio-graph-card";
label = "smartMic";
dais = <&dfsdm0_port &dfsdm1_port>;
};
dmic0: dmic-0 {
compatible = "dmic-codec";
#sound-dai-cells = <1>;
status = "okay";
port {
dmic0_endpoint: endpoint {
remote-endpoint = <&dfsdm_endpoint0>;
};
};
};
dmic1: dmic-1 {
compatible = "dmic-codec";
#sound-dai-cells = <1>;
status = "okay";
port {
dmic1_endpoint: endpoint {
remote-endpoint = <&dfsdm_endpoint1>;
};
};
};PinMux:
dfsdm_pins_mx: dfsdm_mx-0 {
pins1 {
pinmux = <STM32_PINMUX('C', 1, AF3)>, /* DFSDM1_DATIN0 */
<STM32_PINMUX('C', 3, AF3)>; /* DFSDM1_DATIN1 */
bias-disable;
};
pins2 {
pinmux = <STM32_PINMUX('B', 13, AF3)>; /* DFSDM1_CKOUT */
bias-disable;
drive-push-pull;
slew-rate = <1>;
};
};DFSDM config
&dfsdm{
pinctrl-names = "default", "sleep";
pinctrl-0 = <&dfsdm_pins_mx>;
pinctrl-1 = <&dfsdm_sleep_pins_mx>;
status = "okay";
/* USER CODE BEGIN dfsdm */
spi-max-frequency = <4080000>;
clocks = <&rcc DFSDM_K>, <&rcc ADFSDM_K>;
clock-names = "dfsdm", "audio";
status = "okay";
dfsdm0: filter@0 {
compatible = "st,stm32-dfsdm-dmic";
st,adc-channels = <0>;
st,adc-channel-names = "dmic_u1";
st,adc-channel-types = "SPI_R";
st,adc-channel-clk-src = "CLKOUT";
st,filter-order = <3>;
status = "okay";
asoc_pdm0: dfsdm-dai {
compatible = "st,stm32h7-dfsdm-dai";
#sound-dai-cells = <0>;
io-channels = <&dfsdm0 0>;
status = "okay";
dfsdm0_port: port {
#sound-dai-cells = <0>;
dfsdm_endpoint0: endpoint {
remote-endpoint = <&dmic0_endpoint>;
};
};
};
};
dfsdm1: filter@1 {
compatible = "st,stm32-dfsdm-dmic";
st,adc-channels = <0>;
st,adc-channel-names = "dmic_u2";
st,adc-channel-types = "SPI_F";
st,adc-channel-clk-src = "CLKOUT";
st,filter-order = <3>;
status = "okay";
asoc_pdm1: dfsdm-dai {
compatible = "st,stm32h7-dfsdm-dai";
#sound-dai-cells = <0>;
io-channels = <&dfsdm1 0>;
status = "okay";
dfsdm1_port: port {
#sound-dai-cells = <0>;
dfsdm_endpoint1: endpoint {
remote-endpoint = <&dmic1_endpoint>;
};
};
};
};
/* USER CODE END dfsdm */
};
2019-07-04 2:37 AM
Hi @robin_elecgator
dfsdm record via pulse audio you are trying is not yet supported.
Please refer to https://wiki.st.com/stm32mpu/wiki/How_to_record_audio
Hope it help,
Olivier
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.