2021-03-03 6:49 AM
When trying to migrate a project (STM32MP153A) from basic uboot (Ecosystem 1.3) config to trusted (Ecosystem 2.1) system panics when booting TF-A because of SPI6 being enabled and assigned to the nonsecure core.
Is this expected behaviour or just a regression?
NOTICE: CPU: STM32MP153AAC Rev.B
NOTICE: Model: STMicroelectronics custom STM32CubeMX board
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: PMIC version = 0x21
INFO: Using SDMMC
INFO: Instance 1
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.2-r2.0(debug):2020.08-rc1-3282-g35ea9648ac-dirty
NOTICE: BL2: Built : 09:37:37, Mar 3 2021
INFO: Using crypto library 'stm32_crypto_lib'
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 16bits 533000Khz
INFO: Memory size = 0x20000000 (512 MB)
INFO: BL2 runs SP_MIN setup
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0x2ffeb000
INFO: Image id=4 loaded: 0x2ffeb000 - 0x2ffff000
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0100000
INFO: STM32 Image size : 886941
INFO: Image id=5 loaded: 0xc0100000 - 0xc01d889d
WARNING: Skip signature check (header option)
NOTICE: ROTPK is not deployed on platform. Skipping ROTPK verification.
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0x2ffeb000
INFO: SPSR = 0x1d3
Lr0L
;>
8B<¼<rLL@626r82>2NNrN&etzpc {
st,decprot = <
DECPROT(STM32MP1_ETZPC_SPI6_ID, DECPROT_NS_RW, DECPROT_UNLOCK)
>;
};
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.