2017-04-27 4:07 AM
I'm looking for a low power BLDC motor for use with a X-Nucleo-IHM11M1 motor control board. Specification says 10 V max and 1.3 A max about 13 W give or take. The documents say the STSPIN230 chip could be used in battery powered printers, robotics and toys, etc. The Getting Started Video shows a ratter largish can with a ST logo on it, but I think that may be a CGI dummy. I couldn't find a hobby motor of that low power and the motors from NMB and Micromo and others are very expensive. So anybody know of any low cost low power BLDC motors.
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.