2014-04-04 4:47 AM
Dear friends,
We can not produce N Polarity for TIM17 Complement PWM in STM32F030R8. But P Polarity channel (other one) is OK. I need your helps. // TIM17 clock enable RCC_APB2PeriphClockCmd(RCC_APB2Periph_TIM17, ENABLE); RCC_AHBPeriphClockCmd(RCC_AHBPeriph_GPIOB | RCC_AHBPeriph_GPIOC, ENABLE); GPIO_InitTypeDef GPIO_InitStructure; GPIO_InitStructure.GPIO_Pin = GPIO_Pin_7 | GPIO_Pin_9 ; GPIO_InitStructure.GPIO_Mode = GPIO_Mode_AF; GPIO_InitStructure.GPIO_Speed = GPIO_Speed_50MHz; GPIO_InitStructure.GPIO_OType = GPIO_OType_PP; GPIO_InitStructure.GPIO_PuPd = GPIO_PuPd_NOPULL; GPIO_Init(GPIOB, &GPIO_InitStructure); GPIO_PinAFConfig(GPIOB, GPIO_PinSource7, GPIO_AF_2); GPIO_PinAFConfig(GPIOB, GPIO_PinSource9, GPIO_AF_2);PrescalerValue_ = (uint16_t) (SystemCoreClock / 4000000) - 1; // Deger buyuk, prescaler gerekli.
TIM_TimeBaseStructur.TIM_Period = 40000; // 100Hz TIM_TimeBaseStructur.TIM_Prescaler = PrescalerValue_; TIM_TimeBaseStructur.TIM_ClockDivision = 0; TIM_TimeBaseStructur.TIM_CounterMode = TIM_CounterMode_Up; TIM_TimeBaseInit(TIM17, &TIM_TimeBaseStructur);TIM_OCInitStructur.TIM_OCMode = TIM_OCMode_PWM2;
TIM_OCInitStructur.TIM_OutputState = TIM_OutputState_Enable; TIM_OCInitStructure.TIM_OutputNState = TIM_OutputNState_Enable; TIM_OCInitStructur.TIM_Pulse = 20000; TIM_OCInitStructure.TIM_OCPolarity = TIM_OCPolarity_High; TIM_OCInitStructure.TIM_OCNPolarity = TIM_OCNPolarity_High; TIM_OCInitStructure.TIM_OCIdleState = TIM_OCIdleState_Set; TIM_OCInitStructure.TIM_OCNIdleState = TIM_OCIdleState_Reset; TIM_OC1Init(TIM17, &TIM_OCInitStructur); // Automatic Output enable, Break, dead time and lock configuration TIM_BDTRInitStructure.TIM_OSSRState = TIM_OSSRState_Enable; TIM_BDTRInitStructure.TIM_OSSIState = TIM_OSSIState_Enable; TIM_BDTRInitStructure.TIM_LOCKLevel = TIM_LOCKLevel_1; TIM_BDTRInitStructure.TIM_DeadTime = 20; TIM_BDTRInitStructure.TIM_Break = TIM_Break_Disable; TIM_BDTRInitStructure.TIM_BreakPolarity = TIM_BreakPolarity_Low; TIM_BDTRInitStructure.TIM_AutomaticOutput = TIM_AutomaticOutput_Enable; TIM_BDTRConfig(TIM17, &TIM_BDTRInitStructure); TIM_CCPreloadControl(TIM17, ENABLE); TIM_ARRPreloadConfig(TIM17, ENABLE); TIM_Cmd(TIM17, ENABLE); //TIM17 enable counter TIM_CtrlPWMOutputs(TIM17, ENABLE); //Enable the TIM Main Output / TIMx->BDTR |= TIM_BDTR_MOE;We’re moving the ST Community to a new platform to give you a better and more reliable community experience.