2020-10-22 3:25 AM
Starting server with the following options:
Persistent Mode : Disabled
Logging Level : 1
Listen Port Number : 61234
Status Refresh Delay : 15s
Verbose Mode : Disabled
SWD Debug : Enabled
Waiting for debugger connection...
Debugger connected
-------------------------------------------------------------------
STM32CubeProgrammer v2.5.0-RC1
-------------------------------------------------------------------
ST-LINK SN : 004A003D3137511733333639
ST-LINK FW : V3J7M2
Board : STM32L562E-DK
Voltage : 3.31V
SWD freq : 24000 KHz
Connect mode: Under Reset
Reset mode : Hardware reset
Device ID : 0x472
Revision ID : Rev Z
Reconnecting with the recommended frequency (3300 kHz)!
ST-LINK SN : 004A003D3137511733333639
ST-LINK FW : V3J7M2
Board : STM32L562E-DK
Voltage : 3.30V
SWD freq : 3300 KHz
Connect mode: Under Reset
Reset mode : Hardware reset
Device ID : 0x472
Revision ID : Rev Z
Reconnected with the recommended frequency (3300 kHz)!
Device name : STM32L5xx
Flash size : 512 KBytes
Device type : MCU
Device CPU : Cortex-M33
Memory Programming ...
Opening and parsing file: ST-LINK_GDB_server_SZBjjo.srec
File : ST-LINK_GDB_server_SZBjjo.srec
Size : 43804 Bytes
Address : 0x08000000
Erasing memory corresponding to segment 0:
Erasing internal memory sectors [0 21]
Download in Progress:
File download complete
Time elapsed during download operation: 00:00:01.445
Verifying ...
Download verified successfully
Debugger connection lost.
Shutting down...
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.