2011-06-08 7:23 AM
anybody knows a application note for a circuit with 4 N-channel mosfets or 2 P/N channel pairs. My DC brush motor is about 24V 6 Amp and I prefere to use the complementary outputs for Timer 1 / Timer 8 with programmable deadtime instead of integrated H-Bridge
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.