2023-04-13 1:38 AM
电机的交直�?互补控制方案,设定�?定功率为2200W,当太阳能�?�输出�?�有1800W时,交�?�?�与工作输出400W,太阳能输出功率越低,交�?输出功率越高,直至完全交�?供电。有什么�?�考设计或者资料�?�
The AC and DC complementary control scheme of the motor, set the rated power to 2200W, when the solar panel output is only 1800W, the AC participation work output is 400W, the lower the solar output power, the higher the AC output power, until the full AC power supply. Do you have any reference designs or materials?
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.