2022-10-11 3:31 PM
the id report for example :
mouse[0] = 0x01; // id 1
mouse[2] = 100; // axe Y
USBD_CUSTOM_HID_SendReport(&hUsbDeviceFS, mouse, 4);
HAL_Delay(1000);
mouse[2] = 0;
USBD_CUSTOM_HID_SendReport(&hUsbDeviceFS, mouse, 4);
__ALIGN_BEGIN static uint8_t CUSTOM_HID_ReportDesc_FS[USBD_CUSTOM_HID_REPORT_DESC_SIZE] __ALIGN_END =
{
0x05, 0x01,
0x09, 0x02,
0xA1, 0x01,
0x09, 0x01,
0xA1, 0x00,
0x05, 0x09,
0x85, 0x01, //id report 1
0x19, 0x01,
0x29, 0x03,
0x15, 0x00,
0x25, 0x01,
0x95, 0x03,
0x75, 0x01,
0x81, 0x02,
0x95, 0x01,
0x75, 0x05,
0x81, 0x01,
0x05, 0x01,
0x09, 0x30,
0x09, 0x31,
0x09, 0x38,
0x15, 0x81,
0x25, 0x7F,
0x75, 0x08,
0x95, 0x03,
0x81, 0x06,
0xC0, 0x09,
0x3c, 0x05,
0xff, 0x09,
0x01, 0x15,
0x00, 0x25,
0x01, 0x75,
0x01, 0x95,
0x02, 0xb1,
0x22, 0x75,
0x06, 0x95,
0x01, 0xb1,
0x01, 0xc0,
0x05, 0x01, // USAGE_PAGE (Generic Desktop)
0x09, 0x06, // USAGE (Keyboard)
0xa1, 0x01, // COLLECTION (Application)
0x05, 0x07, // USAGE_PAGE (Keyboard)
0x85, 0x02, // id report 2
0x19, 0xe0, // USAGE_MINIMUM (Keyboard LeftControl)
0x29, 0xe7, // USAGE_MAXIMUM (Keyboard Right GUI)
0x15, 0x00, // LOGICAL_MINIMUM (0)
0x25, 0x01, // LOGICAL_MAXIMUM (1)
0x75, 0x01, // REPORT_SIZE (1)
0x95, 0x08, // REPORT_COUNT (8)
0x81, 0x02, // INPUT (Data,Var,Abs)
0x95, 0x01, // REPORT_COUNT (1)
0x75, 0x08, // REPORT_SIZE (8)
0x81, 0x03, // INPUT (Cnst,Var,Abs)
0x95, 0x05, // REPORT_COUNT (5)
0x75, 0x01, // REPORT_SIZE (1)
0x05, 0x08, // USAGE_PAGE (LEDs)
0x19, 0x01, // USAGE_MINIMUM (Num Lock)
0x29, 0x05, // USAGE_MAXIMUM (Kana)
0x91, 0x02, // OUTPUT (Data,Var,Abs)
0x95, 0x01, // REPORT_COUNT (1)
0x75, 0x03, // REPORT_SIZE (3)
0x91, 0x03, // OUTPUT (Cnst,Var,Abs)
0x95, 0x06, // REPORT_COUNT (6)
0x75, 0x08, // REPORT_SIZE (8)
0x15, 0x00, // LOGICAL_MINIMUM (0)
0x25, 0x65, // LOGICAL_MAXIMUM (101)
0x05, 0x07, // USAGE_PAGE (Keyboard)
0x19, 0x00, // USAGE_MINIMUM (Reserved (no event indicated))
0x29, 0x65, // USAGE_MAXIMUM (Keyboard Application)
0x81, 0x00, // INPUT (Data,Ary,Abs)
0xc0 // END_COLLECTION
};
the pc detect the peripheral but the keyboard and mouse don't react
can you help me please
2022-10-11 4:28 PM
__ALIGN_BEGIN static uint8_t USBD_CUSTOM_HID_CfgFSDesc[USB_CUSTOM_HID_CONFIG_DESC_SIZ] __ALIGN_END =
{
0x09, /* bLength: Configuration Descriptor size */
USB_DESC_TYPE_CONFIGURATION, /* bDescriptorType: Configuration */
USB_CUSTOM_HID_CONFIG_DESC_SIZ,
/* wTotalLength: Bytes returned */
0x00,
0x01, /*bNumInterfaces: 1 interface*/
0x01, /*bConfigurationValue: Configuration value*/
0x00, /*iConfiguration: Index of string descriptor describing
the configuration*/
0xC0, /*bmAttributes: bus powered */
0x32, /*MaxPower 100 mA: this current is used for detecting Vbus*/
///////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
/************** Descriptor of CUSTOM HID interface ****************/
/* 09 */
0x09, /*bLength: Interface Descriptor size*/
USB_DESC_TYPE_INTERFACE,/*bDescriptorType: Interface descriptor type*/
0x00, /*bInterfaceNumber: Number of Interface*/
0x00, /*bAlternateSetting: Alternate setting*/
0x01, /*bNumEndpoints*/
0x03, /*bInterfaceClass: CUSTOM_HID*/
0x01, /*bInterfaceSubClass : 1=BOOT, 0=no boot*/
0x02, /*nInterfaceProtocol : 0=none, 1=keyboard, 2=mouse*/
0, /*iInterface: Index of string descriptor*/
/******************** Descriptor of CUSTOM_HID *************************/
/* 18 */
0x09, /*bLength: CUSTOM_HID Descriptor size*/
CUSTOM_HID_DESCRIPTOR_TYPE, /*bDescriptorType: CUSTOM_HID*/
0x11, /*bCUSTOM_HIDUSTOM_HID: CUSTOM_HID Class Spec release number*/
0x01,
0x00, /*bCountryCode: Hardware target country*/
0x01, /*bNumDescriptors: Number of CUSTOM_HID class descriptors to follow*/
0x22, /*bDescriptorType*/
USBD_CUSTOM_HID_REPORT_DESC_SIZE,/*wItemLength: Total length of Report descriptor*/
0x00,
/******************** Descriptor of Custom HID endpoints ********************/
/* 27 */
0x07, /*bLength: Endpoint Descriptor size*/
USB_DESC_TYPE_ENDPOINT, /*bDescriptorType:*/
CUSTOM_HID_EPIN_ADDR, /*bEndpointAddress: Endpoint Address (IN)*/
0x03, /*bmAttributes: Interrupt endpoint*/
CUSTOM_HID_EPIN_SIZE, /*wMaxPacketSize: 2 Byte max */
0x00,
CUSTOM_HID_FS_BINTERVAL, /*bInterval: Polling Interval */
/* 34 */
0x07, /* bLength: Endpoint Descriptor size */
USB_DESC_TYPE_ENDPOINT, /* bDescriptorType: */
CUSTOM_HID_EPOUT_ADDR, /*bEndpointAddress: Endpoint Address (OUT)*/
0x03, /* bmAttributes: Interrupt endpoint */
CUSTOM_HID_EPOUT_SIZE, /* wMaxPacketSize: 2 Bytes max */
0x00,
CUSTOM_HID_FS_BINTERVAL, /* bInterval: Polling Interval */
/* 41 */
};
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.