2018-11-20 11:46 PM
Lightning surge protection level should meet the standard:
IEC61000-4-5
Common mode:2kV, normal mode:1kV
Malfunction:Level3
Destruction :Level 1
Mainly concerned on the PoE PD part and the Antenna part
2018-11-23 12:15 AM
IEC 61000-4-5 standard specifies test setup, for unshielded symmetrical interconnection line and unshielded unsymmetrical interconnection lines.
For, unshielded symmetrical interconnection line, the surge is applied on each line in parallel, through R= (number of line)*40ohm + coupling device (C=0.5µF or GTD) on each line, and the ground.
For unshielded unsymmetrical interconnection lines, the surge is applied between lines, or line to ground, through R=40ohm + coupling device (C=0.5µF or GTD).
Test setups are shown on figures 9 to 12 of IEC 61000-4-5 standard.
2018-11-23 12:26 AM
Thanks for the reply..!!
Our concern is mainly on how to take care the necessary protections on the PCB to meet the above mentioned compliance
2018-11-23 8:58 AM
Below list of parts suitable for POE, providing several 8/20 µs surge capabilities :
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.