2020-03-05 4:22 PM
Please help me. I need data sheet for the attached module. Any suggestions for possible replacement?
I appreciate any input
2020-03-05 10:09 PM
A quick search brought this up:
STE50N40 MOSFET. Datasheet pdf. Equivalent
Type Designator: STE50N40
Type of Transistor: MOSFET
Type of Control Channel: N -Channel
Maximum Power Dissipation (Pd): 450 W
Maximum Drain-Source Voltage |Vds|: 400 V
Maximum Gate-Source Voltage |Vgs|: 20 V
Maximum Drain Current |Id|: 50 A
Maximum Junction Temperature (Tj): 150 °C
Drain-Source Capacitance (Cd): 12000 pF
Maximum Drain-Source On-State Resistance (Rds): 0.075 Ohm
Package: ISOTOP
2020-03-06 10:19 AM
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.