2023-02-17 5:35 AM
Q&A - webinar "Anyone can build smarter applications with this intelligent IMU"
Solved! Go to Solution.
2023-02-17 5:57 AM
LSM6DSV16X has an enhanced AI in-the edge with machine-learning core (MLC), Final state machine (FSM)), while for local processing has a sensor fusion low-power algorithm, an on-the-fly self-configuration, pedometer and an electrostatic sensing (Qvar). These advanced MEMS sensors drive the intuitive context-aware features of today’s battery-operated applications.
2023-02-17 5:57 AM
LSM6DSV16X has an enhanced AI in-the edge with machine-learning core (MLC), Final state machine (FSM)), while for local processing has a sensor fusion low-power algorithm, an on-the-fly self-configuration, pedometer and an electrostatic sensing (Qvar). These advanced MEMS sensors drive the intuitive context-aware features of today’s battery-operated applications.
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.