on
2021-12-21
8:48 AM
- edited on
2026-03-11
5:58 AM
by
Laurids_PETERSE
Choosing the right VL53 Time-of-Flight (ToF) sensor depends on several factors related to the specific application requirements.
This article presents some comparisons between ST ToF sensors.
The offerings from ST can be broken down into two classes. There are the single-zone sensors with circular fields of view from 18o to 27o and the multizone sensors that have rectangular fields-of-view of either 45o x 45o or 60o x 60o.
Here are the key considerations for single-zone sensors to help you decide.
The single-zone sensors to be considered are: VL53L0X, VL53L1X, VL53L1CB, VL53L3CX, VL53L4CD, VL53L4CX, VL53L4ED
|
Sensor |
Range |
FoV |
Accuracy |
Special features |
|
VL53L0X |
Up to 2 m |
25o |
Basic |
Cost-effective, general-purpose |
|
VL53L1X |
Up to 4 m |
Adjustable to 27o |
Basic |
Longer range, better accuracy |
|
VL53L1CB (or VL53L1) |
Up to 8 m |
Adjustable to 27o |
Good |
Multi-target detection |
|
VL53L3CX |
Up to 3 m |
25o |
Good |
Multi-target detection |
|
VL53L4CD |
Up to 1.3 m |
18o |
Basic |
High-speed, short-range |
|
VL53L4CX |
Up to 6 m |
18o |
Good |
Multi-target detection |
|
VL53L4ED |
Up to 1.3 m |
18° |
Basic |
High temperature |
By considering these factors, one can select the most appropriate VL53 Time-of-Flight sensor for the specific application needs.
If the application requires a wider Field-of-View, there are two options. One is to use more sensors. Or one can use a multizone sensor. Multizone sensors double or triple the FoV in both directions, and they return the distances in many zones. One can get 16 distances (in a grid of 4x4) or 64 distances in a grid of 8x8 zones
Multizone sensors measure distances in multiple zones simultaneously making them suitable for applications like gesture recognition, object detection, and environmental mapping. Here are the key considerations to help you decide:
The multiple zone sensors to be considered are: VL53L7CX, VL53L7CH, VL53L8CX, VL53L8CH
|
Sensor |
Range |
Zones |
FoV |
Accuracy |
Special features |
Comm I/F |
Applications |
|
VL53L8CX |
Up to 4m |
64 (8x8) |
45ox45o |
High |
Long-range, broad area coverage |
I²C, SPI |
· Gesture recognition · Liquid level monitoring · Laser assisted autofocus (LAF) · Smart cup detection (L8CH) |
|
VL53L7CX VL53L7CH |
Up to 3.5m |
64 (8x8) |
60ox60o |
High |
Long-range, enhanced performance |
I²C |
· Robots · Reality/virtual reality (AR/VR) · IoT · Smart cup detection (L7CH) |
|
Sensor |
Power consumption |
Environmental conditions |
|
VL53L8CX |
Higher power but less time to integrate |
· Handling more challenging environmental conditions · Better performance in detecting objects at longer distances. |
|
VL53L7CX VL53L7CH |
Lower power but more time to integrate |
· Well performance in varying lighting conditions. · Handling multiple objects. |
By considering these factors, you can select the most appropriate multizone VL53 Time-of-Flight sensor for your specific application needs.
It should be noted that there’s a VL53L5CX, but the VL53L8CX was designed to replace it for the same cost and power consumption. The VL53L8CX just works better.
For more information about the products, use the links below:
|
Single-zone sensor links |
Multizone sensor links |
|
VL53L1CB/VL53L1 |
|
|
|
|
|
|
Hi Laura,
Could you kindly update this article by including in the comparison the latest ToFs released?
In particular I would be interested in:
Thank you
We’re moving the ST Community to a new platform to give you a better and more reliable community experience.